The following products are discontinued. Please find literature pertaining to these products below.
Discontinued Model | Recommended Product |
Alpine HP | |
AviationVac | GoFit 6 Cordless 8Ah |
CoachVac | |
CX all Models | |
FreeFlex Corded | |
FreeFlex® Cordless / | GoFit 6 Cordless 8Ah |
GoCartVac | GoFit 6 Cordless 8Ah |
GoFree Flex Pro II 6Ah Replacement Battery | |
MegaVac | |
ProForce 1500 HEPA | |
ProVac BP | |
ProGuard LI 3 Cordless Wet/Dry Vacuum | |
| ProVac CN | GoFit 10 |
QuarterVac | GoFit 6 |
QuietPro BP | GoFit 6 |
QuietPro CN HEPA | QuietPro BP |
RunningVac | GoFit 10 |
Super HalfVac Pro | GoFit 3 |
Super CoachVac | |
Super QuarterVac | GoFit 6 |
TAILWIND 1000H | |
TailVac | GoFit 3 |