Free ground shipping on orders of $150 at list prices only

42" to 57" Two-Piece, Two-Bend Telescoping Wand with Flip-lock

SKU: 107628

This is an improved 42" to 57" telescoping wand, successor of wand #106290. A great addition to any ProTeam backpack vacuum, this lightweight telescoping wand is adjustable for any user and comes complete with tool couplings. Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver the versatility, durability and mobility you expect from a ProTeam vacuum.

Read more... Read more...
$114.79
Success Icon
Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Adjustable - Telescoping wand is adjustable to fit any user.
  • Fits - Tool Coupling
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
2.27 lb, 1.02 kg
Item Dimensions
44"x1.5"x1.5"
UPC Code
693822076287 
Item Dimensions
44 x 1.5 x 1.5

Reviews / Q&A